- Article no.:
- AS 4050620
- Design
- Four-knife trimmer
Carbide milling cutter
AlCrN coating
- Product description
- Roughing cutter for maximum machining speed and service life.
- Diameter
- 6 mm
- To fit Model No.
- 4050101
- 4050107
- 4050108
- 4050230
- Machinable material
- Steel
- Stainless steel
- Packs of
- 5 pc(s).
- Net weight
- 0.13 kg
- Gross weight
- 0.137 kg
- Customs tariff number
- 82077031
- EAN
- 4028177958555
- ETIM 9
- EC000945
- ETIM 8
- EC000945
- ECLASS 8.0
- 36609211
- Product description
-
Performance Plus milling cutter, 6 mm, replacement milling cutter for Performance pack, packs of 5