Thinner

Article number: AS 4051.255

Thinner fluid (methyl ethyl ketone) for the IQ.JET printer of the Wire Terminal WT.

Article number:
AS 4051.255
Supply includes
1 pack = 6 x 950 ml
Contents
950 ml
Note on Model No.
for IQ.JET
To fit Model No.
4051240
4051242
Packs of
1 pc(s).
Net weight
0.76 kg
Gross weight
0.867 kg
Customs tariff number
29141200
EAN
4028177999527
Product description
Diluted methyl ethyl ketone for the print option IQ.JET for Wire Terminal, TAG, 950 ml, 6 pc(s).
Data sheets
Safety data sheet