WT bundle tape

Article no.: AS 4051216

Bundle tape for fully automated wire processing machine Wire Terminal WT C for outputting wires in a sequential chain bundle format.
Article no.:
AS 4051216
Benefits
Boost efficiency with the option of production in sorted chain bundles
Prevents errors
Project-specific sorting of the wires
Project-specific order picking for downstream processes
Supply includes
WT bundle tape
To fit Model No.
4051.215
Dimensions
Length: 50 m
Packs of
10 pc(s).
Net weight
0.65 kg
Gross weight
0.72 kg
Customs tariff number
84799070
EAN
4028177981171