- Article no.:
- AS 4054003
- Design
- Straight
- Product description
- For use with wire end ferrules with no insulating collar to DIN 46228, Part 1 and wire end ferrules with insulating collar to DIN 46228, Part 4.
- Benefits
- Minimal effort required with large wire cross-sections
- Uniformly high quality compression
- Releasable ratchet
- Self-adjusting
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Compression
- Hexagonal crimp
- Direction of cable entry
- Side
- Dimensions
- Length: 176 mm
- AWG
- 26 ‐ 8
- For cross-section
- 0.14 ‐ 10 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.455 kg
- Customs tariff number
- 82032000
- EAN
- 4028177930964
- ETIM 9
- EC000168
- ETIM 8
- EC000168
- ECLASS 8.0
- 21043811
- Product description
- AS crimping tool, hexagon, for cross-section 0.14 – 10 mm²
Crimping pliers for wire end ferrules
Article no.: AS 4054003
Crimping tool for square or hexagonal compression, for processing wire end ferrules with no insulating collar to DIN 46228, Part 1 and wire end ferrules with insulating collar to DIN 46228, Part 4.