Splitter hole punch, round for sheet steel, with triple splitting

Article no.: AS 4055528

For punching round cut-outs

Article no.:
AS 4055528
Design
With triple splitting
Product description

Supply includes
Female dies
Male dies
Machinable material
Sheet steel
Maximum machinable material thickness, sheet steel
2 mm
Ø punch
28.3 mm
Note
When operating with wrenches, tension screws with ball bearings should be used.
Other sizes, see splitter hole punch, round, stainless steel
Suitable for hydraulic bolt order number
4055.661
Tension screw (Ø x L)
9.5 x 50 mm
Hydraulic tension screw Ø
9.5 mm
19 mm
Packs of
1 pc(s).
Net weight
0.143 kg
Gross weight
0.167 kg
Customs tariff number
82073010
EAN
4028177808690
ETIM 9
EC000156
ETIM 8
EC000156
ECLASS 8.0
21049047
Product description
Splitter hole punch, round for sheet steel, with triple splitting
Documentation
Instructions