Wire end ferrules loose

Article number: AS 4051.686

With plastic collar.

Article number:
AS 4051.686
Product description
With plastic collar.
Technical specifications
Heat-resistant to 105 °C
Material
E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
Colour
Red
Length
10 mm
AWG
18
Internal diameter
3.5 mm
DIN colour code
Yes
Multinorm
Yes
Note
UL-certified in conjunction with the relevant tools, such as crimping machines.
For bespoke advice, please contact your Rittal sales consultant.
Delivery form
Loose
Packs of
500 pc(s).
Net weight
0.5 null
Customs tariff number
85369010
EAN
4028177999817
ETIM 9
EC000005
ETIM 8
EC000005
ECLASS 8.0
36659290
Product description
Wire end ferrules for wire processing, 1.0 mm², red, loose, 10 mm
Approvals
UL + C-UL (listed)
UR