With plastic collar.
- Article no.:
- AS 4051605
- Product description
- With plastic collar.
- Technical specifications
- Heat-resistant to 105 °C
- Material
- E-Cu, galvanic tin-plated
Plastic collar: Polypropylene - Colour
- Blue
- Length
- 10 mm
- AWG
- 14
- Internal diameter
- 4.2 mm
- For cross-section
- 2.5 mm²
- DIN colour code
- Yes
- Note
- UL-certified in conjunction with the relevant tools, such as crimping machines.
- Standards
- AEH DIN 46228
- Delivery form
- Taped
- Packs of
- 3,000 pc(s).
- Net weight
- 3 kg
- Customs tariff number
- 85369010
- EAN
- 4028177938649
- ETIM 9
- EC000005
- ETIM 8
- EC000005
- ECLASS 8.0
- 36659290
- Product description
- Wire end ferrules 2.5 mm² x 10 mm AWG 14, packs of 3,000 pc(s)., colour: blue, delivery form: on belt (in accordance with the DIN/Rittal colour code)
- Approvals
- UL + C-UL (listed)