Enclosure solution with six cut-outs for switches, tailored to the requirements of the food and beverage industry. All-round gap-free silicone seal between enclosure and cover. Hygiene-compliant quick-release hexagon fastener.
- Article no.:
- HD 1686600
- Design
- Hygienic Design enclosure
- Material
- Enclosure and cover: Stainless steel 1.4301 (AISI 304) 1.5 mm
Screw plug: Stainless steel
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600 - Surface finish
- Enclosure and cover: Brushed, grain 400, peak-to-valley height < 0.8 µm
Seal: Blue, dyed (RAL 5010) - Supply includes
- Enclosure of all-round solid construction
Cover with switch cut-out
Seal and screw plug (supplied loose) - Dimensions
- Width front: 160 mm
Width (rear): 182 mm
Height, front: 220 mm
Height rear: 242 mm
Depth: 90 mm - Pitch pattern
- 60 mm
- Cut-outs (quantity x diameter)
- 6 x 22.5 mm
- IK Code
- IK08
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Lock
- Lock version: Hygiene-compliant quick-release hexagon fastener
Number of locks: 4 - IP protection category to IEC 60 529
- IP 66
- IP X9
- Protection category NEMA
- NEMA 1
- NEMA 3
- NEMA 3X
- NEMA 4
- NEMA 4X
- NEMA 12
- NEMA 13
- Type rating to UL 50E
- Type 1
- Type 3
- Type 3X
- Type 4
- Type 4X
- Type 12
- Type 13
- Packs of
- 1 pc(s).
- Net weight
- 1.92 kg
- Gross weight
- 2.12 kg
- Customs tariff number
- 84879090
- EAN
- 4028177965942
- ETIM 9
- EC002713
- ETIM 8
- EC002713
- ECLASS 8.0
- 27180101
- Product description
- HD switch housing, WxHxD: 160x220x90 mm, stainless steel 1.4301, 6 switch cut-outs, Ø 22.5 mm
- Documentation
- Instructions
- Safety instructions
HD Switch housing
Enclosure consisting of body and cover.
Body folded and welded in one piece,
with all-round, removable blue silicone seal
compliant to FDA-guidline 21 CFR 177.2600
body tilted by 3° for optimum cleaning,
in accordance with EHEDG guidlines.
Cover on top, tilted by 3°
with six cut-outs each 22.5 mm for six switches
four hygienic hexagonal screw plugs with
all-round sealing ring between enclosure and cover,
protective conductor connection in cover and body
Material:
Body and cover: stainless steel 1.4301 (AISI 304) 1,5 mm
Screw plug: stainless steel
Seal: silicone, compliant with FDA guidline 21 CFR 177.2600
Surface finish:
Body and cover: brushed, grain 400,
peak-to-valley height: < 0,8 µm
Seal: blue, dyed (RAL 5010)
Protection class IP according to IEC 60 529: IP 66, IPX9
Type rating according to UL 50E: Type 13, 3R, 4X
Model No.: 1686600
Dimensions (W x H x D): 160 x 220 x 90 mm
Enclosure consisting of body and cover.
Body folded and welded in one piece,
with all-round, removable blue silicone seal
compliant to FDA-guidline 21 CFR 177.2600
body tilted by 3° for optimum cleaning,
in accordance with EHEDG guidlines.
Cover on top, tilted by 3°
with six cut-outs each 22.5 mm for six switches
four hygienic hexagonal screw plugs with
all-round sealing ring between enclosure and cover,
protective conductor connection in cover and body
Material:
Body and cover: stainless steel 1.4301 (AISI 304) 1,5 mm
Screw plug: stainless steel
Seal: silicone, compliant with FDA guidline 21 CFR 177.2600
Surface finish:
Body and cover: brushed, grain 400,
peak-to-valley height: < 0,8 µm
Seal: blue, dyed (RAL 5010)
Protection class IP according to IEC 60 529: IP 66, IPX9
Type rating according to UL 50E: Type 13, 3R, 4X
Model No.: 1686600
Dimensions (W x H x D): 160 x 220 x 90 mm