The compact enclosure AX with integral enclosure locators in the roof, base and side forms the familiar 25 mm system pitch pattern from the VX25 large enclosure. With this unique, patented system, AX compact enclosures are prepared for all types of configurations and refits. System components and accessories are easily, quickly and securely installed and retrofitted on rails, with no drilling required.
- Article no.:
- AX 1096000
- Benefits
- More interior installation options thanks to integral enclosure locators on a 25 mm system pitch pattern combined with the interior installation rail and our diverse range of system accessories
- Maintains the protection category (UL approval) by mounting the interior installation rail with no drilling required.
- Base configuration rail provides additional mounting level and increased load capacity
- Simple planning and configuration with the Rittal RiPanel configurator
- Material
- Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure with door(s)
Gland plate(s) in enclosure base
Mounting plate
Perforated door strip
Lock: 3 mm double-bit - Protection category to IEC 60 529
- IP 55
- Type rating to UL 50E
- Type 1
- Type 12
- IK Code
- IK10
- Dimensions
- Width: 1,000 mm
Height: 600 mm
Depth: 300 mm - Material thickness - door
- 2 mm
- Material thickness - enclosure
- 1.5 mm
- Material thickness of mounting plate
- 2.5 mm
- Dimensions mounting plate (W x H)
- 950 mm x 575 mm
- Number of doors
- 2
- Number of locks
- 2
- Lock
- Lock version: Cam
Lock insert: 3 mm double-bit - Gland plate
- Size: 6
Qty.: 2 - Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 42.243 kg
- Gross weight
- 42.778 kg
- Customs tariff number
- 94032080
- EAN
- 4028177995253
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- AX compact enclosure, WxHxD: 1000x600x300 mm, sheet steel, with mounting plate, two-door, with two cam locks
- Documentation
- Further information
- Instructions
- Load brochure
- Protective conductor brochure
- Safety instructions
- White Paper
- Data sheets
- Technical details
AX compact-enclosure sheet steel
Enclosure with two doors:
Stable sheet steel construction
consisting of body folded from a single piece and welded,
with protection channel all-round door opening,
rear panel with eyelets for wall mounting bracket.
Enclosure base with sheet steel gland plate(s).
Doors with foamed-in PU seal,
each door with vertical perforated door strip on both sides,
with PE conductor connection, screw-fastened hinges.
130° opening angle to VDI (may be retrofitted to 180°),
two cam locks with double-bit insert to DIN 43668
Mounting plate: With machined keyholes for earthing,
with imprinted scale, attached with ring nuts.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Mini-comfort handle, lock inserts,
wall mounting bracket,
plastic and metal gland plates,
modular cable entry, earth straps,
wiring plan pockets, door stay,
operating panels, fan-and-filter units, heaters,
swing frame, protective roof, 180° hinge
Material:
Enclosure, doors: Sheet steel
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 55
Protection category to UL 508A: Type 12
Dimensions (W x H x D): 1000 x 600 x 300 mm
Enclosure with two doors:
Stable sheet steel construction
consisting of body folded from a single piece and welded,
with protection channel all-round door opening,
rear panel with eyelets for wall mounting bracket.
Enclosure base with sheet steel gland plate(s).
Doors with foamed-in PU seal,
each door with vertical perforated door strip on both sides,
with PE conductor connection, screw-fastened hinges.
130° opening angle to VDI (may be retrofitted to 180°),
two cam locks with double-bit insert to DIN 43668
Mounting plate: With machined keyholes for earthing,
with imprinted scale, attached with ring nuts.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Mini-comfort handle, lock inserts,
wall mounting bracket,
plastic and metal gland plates,
modular cable entry, earth straps,
wiring plan pockets, door stay,
operating panels, fan-and-filter units, heaters,
swing frame, protective roof, 180° hinge
Material:
Enclosure, doors: Sheet steel
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 55
Protection category to UL 508A: Type 12
Dimensions (W x H x D): 1000 x 600 x 300 mm