- Article no.:
- AX 2394300
- Product description
- For mounting in the enclosure, no machining required. Suitable mounting on the side, base and roof using the locators integrated into the enclosure. Variable with 2 rows of system punchings, creates additional mounting space e.g. for: Punched section with mounting flange 14 x 39 mm, enclosure lights, door-operated switch, door stay, cable conduit holder.
- Benefits
- Modular system for AX
- Compatibility with VX25 accessories
- Installation without drilling saves time
- Enclosure protection category is retained (no machining required)
- Automatic potential equalisation
- Enhanced load capacity and stability
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Rail for interior installation AX
Adaptor
Assembly parts
- Note
- For installing the LED system light, either VX punched sections with mounting flanges 23 x 64 mm or mounting bracket for interior installation will be required.
- To fit
- Enclosure type: AX
Depth: = 300 mm
- Packs of
- 4 pc(s).
- Net weight
- 1.12 kg
- Gross weight
- 1.16 kg
- Customs tariff number
- 73269098
- EAN
- 4028177965706
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
Rail for interior installation in AX compact enclosure, for depth: 300 mm