- Article no.:
- VX 5301310
- Product description
- null
- Benefits
- Supports retroactive exchange of racks or LCP devices
- Guarantees the required baying distance of 3 mm for carrying out retrospective modifications
- Applications
- For retrospectively exchanging racks or LCP devices
- For retroactive installation/removal of partitions, one-piece, slide-in
- Material
- Sheet steel
- Surface finish
- zinc-plated
- Supply includes
- 4 baying connectors, external, 3 mm
Baying seal, 8 m
Assembly parts
- Note
- Within a bayed enclosure suite, the external dimension is increased by 2 mm per enclosure
- The maximum achievable IP protection category to IEC 60 529 is IP 20.
- To fit
- Enclosure type: VX IT
- Packs of
- 4 pc(s).
- Net weight
- 0.78 kg
- Gross weight
- 0.86 kg
- PCF per pack (cradle-to-gate)
- 3.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177950801
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
Baying connector for baying VX IT frames with partition separation, or for replacing a pre-configured enclosure with an identical model or replacing an integral frame with an LCP cooling solution.