For active ventilation of the VX IT, TS IT or TE 8000, depending on the version.
- Article no.:
- DK 5502010
- Product description
- For active ventilation. The unit may optionally be extended with additional fans.
- Applications
- For use in the cut-out integrated into the roof plate
- Colour
- RAL 7035
- Supply includes
- 1 fan unit
2 fans
1 thermostat
Connection cable, open-ended
Assembly parts - Air throughput per fan (unimpeded air flow)
- 160/180
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Dimensions
- Width: 200 mm
Height: 59 mm
Depth: 550 mm - Air throughput of fans (unimpeded air flow)
- 1514
- Installation options
- In VX IT with W x D (mm): 600 x 600 / 600 x 800 / 600 x 1000 / 600 x 1200 / 800 x 600
- In the TS IT with W x D: 600 x 600 / 600 x 800 / 600 x 1000 / 600 x 1200 / 800 x 600
- Note
- The noise level given refers to the first fan
- Connection via distributor box or country-specific connector
- Noise level per fan
- 37 dB(A)
- To fit
- Enclosure type: VX IT
TS IT
TX CableNet - Operating temperature range
- 5 °C...55 °C
- Packs of
- 1 pc(s).
- Net weight
- 3.027 kg
- Gross weight
- 3.3 kg
- Customs tariff number
- 84149000
- EAN
- 4028177679245
- ECLASS 8.0
- 27189272
- Product description
- DK Fan mounting plate, for use in the roof plate, incl. 2 fans, may be expanded to up to 3 fans max., WHD: 200x59x550 mm
- Declarations
- Declaration of conformity UK
- Documentation
- Instructions
Fan mounting plate
Fan-mounting plate for active ventilation of an
enclosure. For tool-less use in the cut-out integrated
into the roof plate of size WxD 120x490 mm.
May be used for Rittal enclosure series TS IT.
Pre-wired ready for connection with two fans, may be
extended to three fans.
Including thermostat and connection cable with open
end for connection to a distribution box or
country-specific connector by authorized personnel.
Technical specifications for fan
Rated operating voltage: 230 V~
Power consumption: 15/14 W at 50/60 Hz
Air throughput (unimpeded air flow): 180/180 m³/h,
50/60 Hz
Noise level (unimpeded air flow): 37 dB (A)
Operating temperature range: -10°C to + 55°C
Technical specifications of thermostat
Rated operating voltage: 230 V ~ AC
Temperature range: +5°C to +55°C
Material: Sheet steel, spray-finished
Colour: RAL 7035
Model No. DK: 5502.010
Manufacturer: Rittal
Fan-mounting plate for active ventilation of an
enclosure. For tool-less use in the cut-out integrated
into the roof plate of size WxD 120x490 mm.
May be used for Rittal enclosure series TS IT.
Pre-wired ready for connection with two fans, may be
extended to three fans.
Including thermostat and connection cable with open
end for connection to a distribution box or
country-specific connector by authorized personnel.
Technical specifications for fan
Rated operating voltage: 230 V~
Power consumption: 15/14 W at 50/60 Hz
Air throughput (unimpeded air flow): 180/180 m³/h,
50/60 Hz
Noise level (unimpeded air flow): 37 dB (A)
Operating temperature range: -10°C to + 55°C
Technical specifications of thermostat
Rated operating voltage: 230 V ~ AC
Temperature range: +5°C to +55°C
Material: Sheet steel, spray-finished
Colour: RAL 7035
Model No. DK: 5502.010
Manufacturer: Rittal