- Article no.:
- SE 5853500
- Product description
- The system enclosure is based on the TS 8 platform. System accessories for interior installation in the TS 8 design can be used without restrictions.
- Material
- Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
- Surface finish
- Enclosure, door and rear panel: Brushed, grain size 400
Gland plates: Uncoated
Mounting plate: Zinc-plated
- Supply includes
- Enclosure, solid top and sides
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Rear panel, detachable
Mounting plate
Gland plates
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
- Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
- Dimensions mounting plate (W x H)
- 699 mm x 1,896 mm
- Protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- NEMA 3R
- IK Code
- IK10
- Number of doors
- 1
- Note
- Due to the hardness of the material, we recommend using metal multi-tooth screws for the interior installation.
- Basic material
- Stainless steel
- Packs of
- 1 pc(s).
- Net weight
- 138.5 kg
- Gross weight
- 145.8 kg
- Customs tariff number
- 94032080
- EAN
- 4028177666689
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
SE Free-standing enclosure system, WHD: 800x2000x600 mm, Stainless steel 1.4301, with mounting plate, single door at the front