For flexible, system-compatible cable routing at the side of the 482.6 mm (19") mounting angles.
- Article no.:
- DK 7112000
- Product description
- For flexible, system-compatible cable routing at the side of the 482.6 mm (19") mounting angles.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Dimensions
- Height: 43 mm
Depth: 85 mm - Packs of
- 10 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.632 kg
- PCF per pack (cradle-to-gate)
- 3.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177124929
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Cable shunting ring, DxH: 85x43 mm, zinc-plated
- Documentation
- Info sheet
Cable shunting ring, zinc-plated, passivated
Includes locating plate and assembly parts
Material: Sheet steel, zinc-plated, passivated
Dimensions (H x D): 43 mm x 85 mm
Includes locating plate and assembly parts
Material: Sheet steel, zinc-plated, passivated
Dimensions (H x D): 43 mm x 85 mm