Base/plinth components, front and rear, 100 mm Sheet steel, for TS, TS IT, SE, CM, TP, PC, IW, TE

Article no.: TS 7825601

Base/plinth component consisting of one trim panel and two pre-configured corner pieces.

Article no.:
TS 7825601
Design
Vented
Product description
Base/plinth component consisting of one trim panel and two pre-configured corner pieces.
Material
Base/plinth components: Sheet steel
Cover caps: Plastic
Surface finish
Spray-finished
Colour
RAL 7035
Cover caps: RAL 7035
Supply includes
2 base/plinth components
4 cover caps
Assembly parts
Dimensions
Height: 100 mm
To fit
Enclosure type: TS: = 600 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
Packs of
2 pc(s).
Net weight
3.3 kg
Gross weight
3.804 kg
Customs tariff number
94039910
EAN
4028177234338
ECLASS 8.0
27182003
Data sheets
Technical details
Front and rear vented base/plinth unit for DK TS,
600 mm wide enclosure

The vented base/plinth unit consists of a front trim
panel with ventilation slots and two pre-assembled
corner pieces.
The base/plinth is completed by the addition of extra
side trims. The base/plinth is fixed in place using the
screws in the corner pieces, which are easy to reach
from the outside. Optional filter mats can be attached
to the ventilated trim panels in order to keep dust
out. The base/plinth can be bolted directly to the
floor or fixed in place using floor fixing plates.
Using baying brackets enables easy linking within
enclosure suites and the side trim plates can be turned
to simplify cable entry between the separate
enclosures. The inside of the base/plinth provides many
options for the configuration additional mounting
levels
Material: Base/plinth unit, spray finished steel plate
Corner cover = plastic
Colour: RAL 7035
Base/plinth height: 100 mm
for enclosure width: 600 mm