Base/plinth components, front and rear, 100 mm Sheet steel, for TS, TS IT, SE, CM, TP, PC, IW, TE

Article no.: TS 7825801

Base/plinth component consisting of one trim panel and two pre-configured corner pieces.

Article no.:
TS 7825801
Design
Vented
Product description
Base/plinth component consisting of one trim panel and two pre-configured corner pieces.
Material
Base/plinth components: Sheet steel
Cover caps: Plastic
Surface finish
Spray-finished
Colour
RAL 7035
Cover caps: RAL 7035
Supply includes
2 base/plinth components
4 cover caps
Assembly parts
Dimensions
Height: 100 mm
To fit
Enclosure type: TS: = 800 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
Packs of
2 pc(s).
Net weight
3.9 kg
Gross weight
4.337 kg
Customs tariff number
94039910
EAN
4028177234406
ECLASS 8.0
27182003
Data sheets
Technical details
Front and rear vented base/plinth components for DK TS,
800 mm wide enclosure

The vented base/plinth component consist of a front
trim panel with ventilation slots and two pre-assembled
corner pieces.
The plinth is completed by the addition of extra side
trims. The plinth is fixed in place using the screws in
the corner pieces, which are easy to reach from the
outside. Optional filter mats can be attached to the
vented trim panels in order to keep dust out. The
plinth can be bolted directly to the floor or fixed in
place using base assembly plates. Using baying brackets
enables easy linking within enclosure suites and the
side trim plates can be turned to simplify cable entry
between the separate enclosures. The inside of the
plinth provides many options for the configuration
additional mounting levels
Material: Plinth unit, spray finished steel plate
Corner cover = plastic
Colour: RAL 7035
Plinth height: 100 mm
for enclosure width: 800 mm