Mounting angles, 482.6 mm (19") for TS, CS Toptec

Article no.: DK 7827200

Mounting angles in cranked design Mounting angles are available in an L-shape as an alternative.

Article no.:
DK 7827200
Design
Cranked
Benefits
Integral U markings in the front facilitate systematic assembly within the 482.6 mm (19˝) attachment level.
Technical specifications
Integral 482.6 mm (19") punchings (EIA standard)
Side round and square punchings
Clear chromated for conductive connection of the 482.6 mm (19") installed equipment.
Material
Sheet steel, 2 mm
Supply includes
Assembly parts
Dimensions
Width: 482.6 mm
Units
42 U
Note
The mounting angles can also be used to accommodate 21", 23" and 24" attachment dimensions.
Please select slide rails according to the relevant 482.6 mm (19") distance between levels.
If combining with L-shaped mounting angles, a mounting adaptor for L-shaped mounting angles must be used.
To fit
Enclosure type: TS 8
CS Toptec
Height: 2,000 mm
Packs of
2 pc(s).
Net weight
5.842 kg
Gross weight
6.26 kg
Customs tariff number
73269098
EAN
4028177234932
ETIM 9
EC002620
ECLASS 8.0
27189261
Data sheets
Technical Data sheet
Technical details
DK-TS mounting angle, 42 U

Technical specifications: 2 mm steel sheet, with
integrated 482.6 mm (19") punchings as well as 25 mm
DIN pitch pattern round and square holes. Zinc-plated,
passivated for conductive connection to the installed
482.6 mm (19") equipment.

Material: Sheet steel, zinc-plated, passivated