Network rack TX CableNet with glazed door

Article no.: TX 7888220

The TX CableNet – places extra space at your disposal by avoiding the problem of unnecessarily wide or deep IT racks. This IT network rack is thus also suitable for use in smaller IT environments and is already optimally prepared for individual interior installation.

PDU basic

Connection cable for PSM/PDU

Socket strip in an aluminium duct

Socket strip for IEC 320 connectors

Potential equalisation kit for VX IT

Combination rails for VX, VX IT, TX CableNet

Combination rails for 482.6 mm (19")

Captive nuts

Assembly screws

Comfort handle AX

Profile half-cylinders for handle systems

Lock insert

Brush kit for TX CableNet

482.6 mm (19") fastener, 1 U with contact

IT LED system light for IT rack systems and IT racks

Blanking panel, 482.6 mm (19") Tool-free attachment

Cable management panel with cable routing bars for horizontal cable management

Cable management panel with steel rings

Cable management panel with front flap

Slide rail, 1 U, static installation for VX IT, TS IT, TX CableNet

Cable management panel with brush strip 482.6 mm (19")

Transport castors for base/plinth system VX, sheet steel

Transport kit for TS IT, TX CableNet

Levelling feet for VX, TS, TS IT, SE, PC, IW, Blue e+ chillers

Mounting bracket for door operated switches in VX, VX IT, TX CableNet

Cable routing channel 482.6 mm (19")

Cable management panel, 2 U

Cable management duct, horizontal 482.6 mm (19")

Cable cage for TX CableNet

Cable route for TX CableNet

Cable clip for C rail, combination rail

Cable routing bars, 482.6 mm (19") attachment

Nylon loop

Cable ties

Nylon loop

Cable shunting ring

Adhesive measurement strip, 482.6 mm (19")

TS punched section with mounting flange, 17 x 73 mm

Spacer for roof plate

Optional trim panel attachment for VX For trim panel with brush strip, vented trim panel

Baying connector, external for TS/TS

Article no.:
TX 7888220
Design
1st generation
with glazed door
with side panels
Benefits
Site-variable cable routing
Safe cable entry whilst maintaining the critical cable bending radius
"Waterfall" cable routing concept: Simple, safe cable routing via the roof
Convenient access: Side panels and doors are easily fitted and removed for fast access to the inner rack area
TS- and VX-compatible accessories
Comprehensive range of accessories for bespoke interior configuration
Material
Enclosure: Sheet steel
Door: Sheet steel, 1.2 mm
Side panel: Sheet steel, 1.2 mm
482.6 mm (19") mounting angles: Sheet steel, 2 mm
Side panel: Sheet steel, 1.2 mm
Surface finish
Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed, powder-coated
General colour
RAL 7035
Colour
RAL 7035
Supply includes
Enclosure with glazed front door and rear door
Enclosure frame with doors and roof plate
Glazed sheet steel front door, 180° hinges
Sheet steel rear door, solid, one-piece, 130° hinges
Fastener front and rear: Designer handle with security lock 3524 E
Side panels, lockable, including security lock 3524 E
Roof plate, welded, with waterfall concept for cable entry at the side, with a concealed cut-out for the fan module
Two 482.6 mm (19") mounting angles, front and rear
IPPC pallet
482.6 mm (19") mounting angles
Dimensions
Width: 800 mm
Height: 2,200 mm
Depth: 1,000 mm
Units
47 U
Units
47 U
Distance between levels as delivered
645 mm
Design
with side panels
Design doors
solid
Rear door design
Sheet steel door, one-piece, solid
Front door design
Glazed door, one-piece
With 3 mm single-pane safety glass
Door opening angle when baying: max. 105°
Load capacity
5000 N
Load capacity
5,000 N
Note
To install a fan module, brush strips for fitting to the cable shunting openings are necessary if these are being used, or if the covers have been removed.
Brush strips to conceal the cable entry are available separately and may be conveniently ordered from our accessory range.
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
150 kg
Gross weight
157.85 kg
Customs tariff number
94032080
EAN
4028177963429
ETIM 9
EC002499
ETIM 8
EC002499
ECLASS 8.0
27180207
Product description
Network Rack TX CableNet with glazed door, 800x2200x1000 mm, 47 U, with side panels, RAL 7035
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Visio Shapes
IT rack, installation height 47 U, glazed sheet steel door at the front,
one-piece solid sheet steel door at the rear.

Rack frame:
IT rack, comprising a torsionally rigid, welded and symmetrical frame of
rolled, 16-fold vertical sections connected with a horizontal frame at
the bottom and horizontal cross rails with welded roof plate at the top.

All frame sections with integrated system punching in a 25 mm pitch
pattern permit convenient interior installation through simple attaching
and fastening of the installation components. All section edges are
rounded. The vertical frame sections each possess two mounting levels
offset in the depth and width directions, which can be used individually
for flexible mounting of the components. Enclosures can be bayed to the
front and rear, as well as to the sides.

Load capacity: up to 500 kg.

Base:
Open base frame, without gland plates, for optional individual
configuration with base modules from the range of accessories.

Front and rear door:
Glazed sheet steel door at the front, with 3 mm single-pane safety glass
(ESG).
One-piece solid sheet steel door at the rear. Both with two hinges.

Front and rear door with design handle and 2-point locking rod, security
lock 3524 E, exchangeable for an AX comfort handle for optional
integration of a profile half-cylinder. Door hinge side can be swapped,
door opening angle 135° for stand-alone enclosures, 105° with baying.
Door hinges with captive hinge pins.

Roof plate:
Multi-piece solid roof plate, comprising a welded centre piece and cable
guide struts integrated without the need for tools at the outside.
With openings for cable entry over the full enclosure depth on both
sides.
Roof plate centre piece and cable guide struts with rounded edges for
system-compliant cable entry taking into account the minimum bending
radius.
Roof incl. concealed cut-out to accommodate a fan unit
for active ventilation.
For convenient cable entry, the cable guide struts can simply be removed
without the need for tools and then clipped back into place when
finished. The integrated bending radius avoids cable routing over sharp
edges.
Cable entry options can be expanded with brush strips from the range of
accessories.

Mounting levels:
Enclosure pre-configured with two 482.6 mm (19") mounting levels, front
and rear.
The total static load capacity of both mounting levels is 500 kg.

Mounting levels comprising universal mounting angles, front and rear,
depth-variable, 15 mm pitch pattern, screwed to depth stays of the
enclosure frame at top and bottom.
Imperial mounting levels can be positioned either symmetrically or
asymmetrically with an offset to each other. Alternative mounting
dimensions for 21", 23" or 24" components can also be realised.

Mounting angles front and rear, material thickness 2.0 mm, with
additional pitch pattern in accordance with the standard EIA 310 E. All
height units are marked on the mounting angles and numbered in opposite
directions. Height unit markings on both mounting levels can be read
from both inside and outside for simplified component installation.

Front mounting angles prepared for tool-free mounting of cable routing
aids and organisation of structured cabling with maximum packing
density.

Rear mounting angles prepared on both sides for mounting of a Power
Distribution Unit (PDU) in 1 U form factor for electrical power
distribution in the enclosure, avoids occupying component installation
space thanks to space-saving side mounting in the zero-U space between
mounting level and side panel.

Side panels:
One-piece lockable side panels with integrated security lock 3524 E
mounted on the enclosure.

Material:
Enclosure frame, roof: Sheet steel, 1.5 mm
Rear door: Sheet steel, 1.2 mm
Front door: Sheet steel, 1.2 mm; single-pane safety glass (ESG) 3.0 mm
19" mounting angles: Sheet steel, 2.0 mm

Surface:
Panel parts and doors powder-coated in RAL 7035
Interior installations dipcoat-primed in RAL 9005

Approvals:
CE Declaration of Conformity
RoHS 3

Dimensions (WHD): 800x2200x1000 mm

Model no.: 7888.220

Manufacturer: Rittal GmbH & Co. KG