- Article no.:
- DK 7955134
- Design
- PDU Basic
- Product description
- Robust, compact basic power distributor for the IT environment. Thanks to the compact PDU, any IT rack may be easily equipped with a professional power distribution system. With the TS IT rack, assembly is even tool-free. The compact design allows simple assembly.
- Material
- Aluminium section, black anodised
- Dimensions
- Width: 44 mm
Depth: 62 mm
Length: 1,710 mm
- No. of sockets and type
- 36 x C13 / 6 x C19
- Sockets
- 36 x IEC 320 socket C13
6 x IEC 320 socket C19
- Rated current (max.)
- 32 A
- Infeeds
- Qty.: 1
Phases per infeed: 3~
- Length of connection cable
- 3 m
- Type of electrical connection
- CEE
- Number RJ45 ports for sensor units max
- 6
- Directives
- EMC Directive 2014/30/EU
- Low Voltage Directive 2014/35/EU
- Standards
- EN 60950-1
- Operating temperature range
- 0 °C...45 °C
- Ambient humidity (non-condensing)
- 10...95 %
- Storage temperature range
- -25 °C...70 °C
- To fit
- Enclosure type: TS IT: ≥ 2,000 mm
- Packs of
- 1 pc(s).
- ETIM 9
- EC002762
- ECLASS 8.0
- 27142604
- Product description
-
DK PDU international, basic version, Compact basic power distributor, WLD: 44x1710x62 mm, 36xC13, 6xC19, black, CEE, 3~, 32 A