Worktops (chipboards) for industrial workstations.
- Article no.:
- IW 6902300
- Material
- Worktop: Chipboard (plastic-laminated on both sides (edging))
- Colour
- Worktop edge strip: RAL 7015
- Dimensions
- Width: 610 mm
Height: 38 mm
Depth: 645 mm - Packs of
- 1 pc(s).
- Net weight
- 9.86 kg
- Gross weight
- 10.42 kg
- Customs tariff number
- 94039100
- EAN
- 4028177289819
- ETIM 9
- EC002502
- ECLASS 8.0
- 27180501
- Product description
- IW Industrial workstation, worktops, WD: 610x645 mm