For swivel mounting of the enclosure on the vertical section of the support arm system 40.
- Article no.:
- CP 6501130
- Material
- Cast aluminium
- Surface finish
- Textured paint
- Colour
- RAL 7024
- Rotating/tilting
- Yes
- Rotation angle/swivel area
- approx. 305°, lockable via clamping levers
- Packs of
- 1 pc(s).
- Net weight
- 1.59 kg
- Gross weight
- 1.603 kg
- Customs tariff number
- 79070000
- EAN
- 4028177436053
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Coupling CP 40, for support arm connection 120 x 65 mm, steel
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions