Door, right for two-door VX

Article no.: VX 5051104

Article no.:
VX 5051104
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Dimensions
Width: 600 mm
Height: 2,000 mm
To fit
Enclosure type: VX
Packs of
1 pc(s).
Net weight
23.2 kg
Gross weight
35 kg
Customs tariff number
94039910
EAN
4028177927568
ETIM 9
EC000747
ECLASS 8.0
27182204