Door, left for two-door VX

Article no.: VX 5051122

Lock element for two-door VX

Article no.:
VX 5051122
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Locking rod, complete
Dimensions
Width: 600 mm
Height: 2,200 mm
To fit
Enclosure type: VX
Supply includes
Locking rod, complete
Packs of
1 pc(s).
Net weight
27.8 kg
Gross weight
40.78 kg
Customs tariff number
94039910
EAN
4028177927384
ETIM 9
EC000747
ECLASS 8.0
27182204