Single door for VX stainless steel

Article number: VX 5051.151

Article number:
VX 5051.151
Material
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Surface finish
exterior brushed, grain size 400
To fit
Width: 600 mm
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
21 kg
Gross weight
25 kg
EAN
4028177930254
ETIM 9
EC000261
ECLASS 8.0
27180101