Brush strip for VX IT

Article no.: VX_IT 5051.204

Article no.:
VX_IT 5051.204
Colour
RAL 9005
Dimensions
Length: 1,049 mm
Bristle length
50 mm
Packs of
2 pc(s).
Net weight
0.66 kg
Customs tariff number
96035000
EAN
4028177962156