Door, right for VX SE, SE, TP, PC, IW

Article number: VX 5050.808

Article number:
VX 5050.808
Material
Sheet steel
Surface finish
powder-coated
Colour
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Packs of
1 pc(s).
Net weight
27.2 kg
Gross weight
36.98 kg
EAN
4028177970618