Single door for VX SE, SE, TP, PC, IW

Article no.: VX 5050803

Article no.:
VX 5050803
Material
Sheet steel
Surface finish
powder-coated
Colour
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
To fit
Width: 800 mm
Height: 2,000 mm
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Packs of
1 pc(s).
Net weight
30.5 kg
Gross weight
31.4 kg
Customs tariff number
94039910
EAN
4028177970564