Single door for AX stainless steel

Article no.: AX 5051352

Article no.:
AX 5051352
Material
Stainless steel 1.4404 (AISI 316L)
Packs of
1 pc(s).
Net weight
2 kg
Gross weight
2.2 kg
Customs tariff number
94039910
EAN
4028177949355
ETIM 9
EC000261
ECLASS 8.0
27180101