Mounting plate for AX

Article no.: AX 5051.379

Article no.:
AX 5051.379
Material
Sheet steel
Surface finish
zinc-plated
Dimensions
Width: 550 mm
Height: 735 mm
Material thickness of mounting plate
2.5 mm
To fit
Width: 600 mm
Height: 760 mm
Packs of
1 pc(s).
Net weight
8 kg
Gross weight
8.18 kg
Customs tariff number
94039910
EAN
4028177949560
ETIM 9
EC000261
ECLASS 8.0
27180101