- Article no.:
- AX 5051.342
- Material
- Door: Sheet steel, all-round foamed-in PU seal
- Surface finish
- Dipcoat-primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- To fit
- Width: 500 mm
Height: 760 mm - Packs of
- 1 pc(s).
- Net weight
- 6 kg
- Gross weight
- 6.63 kg
- Customs tariff number
- 94039910
- EAN
- 4028177949256
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101