Sealing frame HD

Article no.: HD 5050.617

Article no.:
HD 5050.617
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
To fit
Enclosure type: HD terminal box
Width: = 400 mm
Height: = 300 mm
To fit Model No.
1676.600
Packs of
1 pc(s).
Net weight
0.21 kg
Gross weight
0.22 kg
Customs tariff number
40081100
EAN
4028177919860
ETIM 9
EC000855
ECLASS 8.0
27180704