Rear panel for VX SE, TS

Article no.: TS 5050126

Article no.:
TS 5050126
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Rear panel
Assembly parts (set)
Dimensions
Width: 600 mm
Height: 1,800 mm
Supply includes
Rear panel
Assembly parts (set)
Packs of
1 pc(s).
Net weight
14 kg
Gross weight
29 kg
Customs tariff number
94039910
EAN
4028177650169
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101