Door, right for two-door AE in stainless steel

Article no.: AE 5050501

Article no.:
AE 5050501
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 500 mm
Height: 1,000 mm
Packs of
1 pc(s).
Net weight
9 kg
Gross weight
31 kg
EAN
4028177708860
ETIM 9
EC000747
ECLASS 8.0
27182204