Door for AE

Article no.: AE 5050481

Article no.:
AE 5050481
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Dimensions
Width: 380 mm
Height: 380 mm
Packs of
1 pc(s).
Net weight
2.1 kg
Gross weight
2.6 kg
Customs tariff number
94039910
EAN
4028177708662
ETIM 9
EC000747
ECLASS 8.0
27182204