Door for AE in stainless steel

Article no.: AE 5050496

Article no.:
AE 5050496
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 760 mm
Height: 760 mm
Packs of
1 pc(s).
Net weight
10 kg
Gross weight
31 kg
EAN
4028177708815
ETIM 9
EC000747
ECLASS 8.0
27182204