- Article no.:
- AE 5050473
- Material
- Sheet steel
- Surface finish
- Dipcoat-primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Dimensions
- Width: 500 mm
Height: 1,000 mm - To fit
- Width: 1,000 mm
Height: 1,000 mm - Packs of
- 1 pc(s).
- Net weight
- 9.1 kg
- Gross weight
- 10.1 kg
- EAN
- 4028177708587
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101