- Article no.:
- SO 2870000
- Product description
- Where necessary, 2 base/plinths may be installed one above the other.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed
- Supply includes
- 2 trim panels front/rear
2 trim panels, side
Assembly parts for mounting on the enclosure
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: One-piece console, stainless steel
Width: = 1,200 mm
Depth: = 400 mm
- Packs of
- 1 pc(s).
- Net weight
- 10.014 kg
- Gross weight
- 10.541 kg
- Customs tariff number
- 94039910
- EAN
- 4028177033719
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
TP Base/plinth, complete, for one-piece console, WHD: 1200x100x400 mm, Stainless steel 1.4301