Gland plate for VX, VX IT, VX SE

Article no.: VX 8001214

For individual configuration of the floor space. Potential equalisation is provided via assembly components and earthing points.

Article no.:
VX 8001214
Product description
For individual configuration of the floor space. Potential equalisation is achieved via assembly components and earthing points.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Note
At least one sliding plate is required to fully seal a base opening.
For two-door enclosures, one pack is sufficient for one half of the enclosure
Dimensions
Width: 490 mm
Depth: 175 mm
To fit
Enclosure type: VX
VX IT
VX SE
CX one-piece console
CX pedestal
Width: = 600 mm
Packs of
1 pc(s).
Net weight
1.16 kg
Gross weight
1.26 kg
Customs tariff number
94039910
EAN
4028177948693
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
VX Gland plate, WD: 600x175 mm
Approvals
UL + C-UL (listed)