Side panels, screw-fastened, stainless steel, for TS.
- Article no.:
- TS 8700850
- Benefits
- Automatic potential equalisation and higher EMC protection due to enclosure panel holders with earthing insert
- Easy positioning with the location aid
- Earthing bolt with contact surface
- Material
- Stainless steel 1.4301 (AISI 304), 1.5 mm
- Surface finish
- Brushed, grain 400
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS
Height: = 1,800 mm
Depth: = 500 mm - IP protection category to IEC 60 529
- IP 55
- Basic material
- Stainless steel
- Packs of
- 2 pc(s).
- Net weight
- 11.116 kg
- Gross weight
- 23.7 kg
- Customs tariff number
- 94039910
- EAN
- 4028177300095
- ECLASS 8.0
- 27182101
- Product description
- TS Side panel, screw-fastened, for TS, for WD: 40x40 mm, Stainless steel 1.4301
- Documentation
- Info sheet
Side panel, screw-fastened, stainless steel TS
Screw-fastened side panel, easy positioning on the
frame with the location aid.
Automatic potential equalisation and higher EMC
protection thanks to enclosure panel fasteners with
contact elements.
Protection category IP 55 to IEC 60529.
Hinged version (option), max. opening angle 180°.
Material: Stainless steel 1.4301 (AISI 304), 1.5 mm
Surface finish: Brushed, grain 400
for enclosure dimensions: H: 1800 mm D: 500 mm
Side panel, screw-fastened, stainless steel 8700.850
Screw-fastened side panel, easy positioning on the
frame with the location aid.
Automatic potential equalisation and higher EMC
protection thanks to enclosure panel fasteners with
contact elements.
Protection category IP 55 to IEC 60529.
Hinged version (option), max. opening angle 180°.
Material: Stainless steel 1.4301 (AISI 304), 1.5 mm
Surface finish: Brushed, grain 400
for enclosure dimensions: H: 1800 mm D: 500 mm
Side panel, screw-fastened, stainless steel 8700.850