Cover with door to protect and finish off connectors or other installed equipment
- Article no.:
- VX 8609230
- Benefits
- To protect and finish off connectors or other installed equipment.
- Optional cable entry from above or below
- Material
- Cover: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm - Surface finish
- Dipcoat-primed, powder-coated on the outside
- Colour
- RAL 7035
- Supply includes
- Cover
Door with locking rod and double-bit lock insert
2 trim panels for top and bottom - Dimensions
- Width: 202.7 mm
Height: 1,998 mm
Depth: 599 mm - To fit
- Enclosure type: VX
Height: = 2,000 mm
Depth: = 600 mm - IP protection category to IEC 60 529
- IP 55 in conjunction with enclosures from the VX series
- Protection category NEMA
- NEMA 12 (in conjunction with enclosures from the VX, VX IT series)
- Packs of
- 1 pc(s).
- Net weight
- 48.5 kg
- Gross weight
- 50.5 kg
- PCF per pack (cradle-to-gate)
- 124.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177921689
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
- VX Cover with door, for HD: 2000x600 mm
- Documentation
- Instructions