- Article no.:
- VX 8617506
- Benefits
- For all-round installation on the baying joint
- May be flexibly positioned to avoid collisions with installed equipment
- Simply tighten the screws, tap the quick-fit baying clamp into position, pull the enclosures together and secure
- Additional mounting level between bayed enclosures, e.g. for mounting cable ducts
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Packs of
- 6 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.705 kg
- Customs tariff number
- 83024900
- EAN
- 4028177942332
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
VX Quick-fit baying clamps