- Article no.:
- VX 8617403
- Product description
- For sliding the mounting plate in from the side. For mounting in a set-forward position.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Width: = 1,000 mm
- Packs of
- 2 pc(s).
- Net weight
- 4.4 kg
- Gross weight
- 4.82 kg
- Customs tariff number
- 73269098
- EAN
- 4028177967861
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- For sliding the mounting plate in from the side, for VX with width = 1000 mm
- Documentation
- Info sheet