C rails for DK-TS

Article no.: DK 7102000

For direct mounting on the horizontal enclosure section.

Article no.:
DK 7102000
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
1,090 mm
Installation options
On the horizontal enclosure sections
On the vertical TS, VX SE enclosure section via adaptor rails for VX compatibility
To fit
Enclosure type: DK-TS
Width: 1,200 mm
Depth: 1,200 mm
Packs of
6 pc(s).
Net weight
5.058 kg
Gross weight
5.322 kg
Customs tariff number
73269098
EAN
4028177124622
ECLASS 8.0
27400501
Cable clamp rail for PS, FM

For use as cable clamp rails
For enclosure width: Width: 1200 mm, length 1100 mm
Material: Sheet steel, zinc-plated, passivated
Dimensions (W x H x D): 30 mm x 15 mm x 1100 mm