Mounting kit for Comfort Panel

Article no.: CP 6053300

For the installation of aluminium front panels, command panels and keyboards.

Article no.:
CP 6053300
Design
For screw clamp
Product description
For the installation of aluminium front panels, command panels and keyboards.
Supply includes
8 medium retaining claws, 8 short retaining claws, 4 long retaining claws.
Direct Integration
Siemens Sinumerik: OP 010, OP 010 C, OP 012, TP 012, OP 015, OP 015 A, MCP 483 C, MCP 483, PP 012, PP 012 extension, MCP, KB 483 C, Qwerty 19"
Siemens Simatic: TP 900 Comfort, KP 900 Comfort, TP 1200 Comfort, KTP 1000 Basic, KTP 1500 Basic
Panel PC 477C, 577C, 677C: 12.1" keys, 12.1" Touch, 15.1" keys, 15.1" Touch, 19" Touch, 22" Touch (2 packs are required)
MP 377 12" Touch, MP 377 15" Touch, MP 377 19" Touch
Industrial Flat Panel: IFP 1200 Touch, IFP 1500 Touch, IFP 1200 Key, IFP 1500 Key, IFP 1900 Touch, IFP 2200 Touch
Industrial Thin Client: ITC 1200, ITC 1500, ITC 1900, ITC 2200
B & R: Automation Panel, Panel PC
Packs of
1 pc(s).
Net weight
0.28 kg
Gross weight
0.285 kg
Customs tariff number
79070000
EAN
4028177486942
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
CP Mounting kit, for Comfort-Panel, for screw clamp