This item will be discontinued on: Jan 30, 2020
- Article no.:
- SZ 2563500
- Product description
- Simply pierce the plastic with a sharp object, and pull through the cable.
- Material
- Plastic to UL 94-V0
Halogen free - Colour
- Similar to RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- Dimensions
- Width: 534 mm
Depth: 149 mm - To fit
- Enclosure type: AE
- Gland plate
- Size: 5
- Protection category to IEC 60 529
- IP 65
- No. of cable entries and Ø (mm) min.-max.
- 18 x 5-9
- 16 x 7-12
- 36 x 10-15
- 6 x 15-24
- 2 x 23-30
- 2 x 26-35
- 4 x 26-54
- 1 x 50-110
- Packs of
- 1 pc(s).
- Net weight
- 0.86 kg
- Gross weight
- 0.96 kg
- Customs tariff number
- 39269097
- EAN
- 4028177325616
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
- SZ Plastic cable gland plate, with membranes, WD: 534x149 mm, size: 5