Gland plates for AX wall-mounted enclosure, 3-part

Article no.: AX 2260070

Article no.:
AX 2260070
Design
with metric screw connection
Material
Sheet steel
Colour
RAL 7035
No. of metric knockouts
4 x M12
8 x M20
6 x M25
1 x M32
1 x M40
Protection category to IEC 60 529
IP 55 if installed correctly
Packs of
1 pc(s).
Net weight
0.63 kg
Gross weight
0.653 kg
Customs tariff number
73079100
EAN
4028177995291
Product description
AX gland plate with metric cable gland, for AX wall-mounted enclosure, 3-part, sheet steel, RAL 7035