Cable route, vertical for TS 8

Article number: DK 7858.200

For direct attachment between the roof and base frame of a 2000 mm high frame structure, installation position optionally on the inner or outer mounting level, route width 200 mm.

Article number:
DK 7858.200
Product description
For direct attachment between the roof and base frame of a 2000 mm high frame structure. Installation position optionally on the inner or outer mounting level. Route width 200 mm. With integral system punchings for the attachment of various cable routing aids and hammer-head attachment for nylon loops and cable ties.
Material
Sheet steel, zinc-plated
Supply includes
Assembly parts
Dimensions
Width: 200 mm
To fit
Enclosure type: TS 8
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
4.495 kg
Gross weight
4.66 kg
Customs tariff number
85389099
EAN
4028177597938
ETIM 9
EC000322
ECLASS 8.0
27400604
Documentation
Info sheet
Cable route, vertical for TS/FR(i)
For direct attachment between the roof and base
frame of a 2000 mm high frame structure.
Installation position optionally on the inner or
outer mounting level. Route width 200 mm.
With integral system punchings for the attachment
of various cable routing aids and hammerhead
attachment for nylon loops and cable ties.

Material:
Sheet steel, zinc-plated, passivated
Supply includes: Assembly parts.