For horizontal management of the patch cables with cable routing bars, allows user-friendly modification and extension of the cabling by opening the individual cable routing bars.
- Article no.:
- DK 7257050
- Product description
- For horizontal management of the patch cables with 5 cable routing bars. Opening the individual cable routing bars allows user-friendly modification and extension of the cabling.
- Material
- Panel: Sheet steel, spray finished
Cable routing bars: Plastic - Colour
- Panel: RAL 7035
Cable routing bars: RAL 9005 - Depth of bars
- 100 mm
- Number bars per U
- 5
- Dimensions
- Width: 482.6 mm
- Units
- 1 U
- Packs of
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.629 kg
- Customs tariff number
- 73182900
- EAN
- 4028177624702
- ETIM 9
- EC002624
- ECLASS 8.0
- 27189265
- Product description
- DK Cable management panel, 1 U, with cable routing bars, RAL 7035
Cable management panel with cable routing bars
482.6 mm (19")
For horizontal management of the patch cables
with cable routing bars. Opening the individual
cable routing bars allows user-friendly modification
and extension of the cabling.
Material:
Panel: Sheet steel, spray-finished, RAL 7035
Cable routing bars: Plastic, black
Dimensions: 1 U, bar depth approx. 80 mm
Number of bars: 5
Packs of 1.
Make/model: Rittal type: Cable management panel,
RAL 7035 with cable routing bars
DK 7257050 or equivalent
482.6 mm (19")
For horizontal management of the patch cables
with cable routing bars. Opening the individual
cable routing bars allows user-friendly modification
and extension of the cabling.
Material:
Panel: Sheet steel, spray-finished, RAL 7035
Cable routing bars: Plastic, black
Dimensions: 1 U, bar depth approx. 80 mm
Number of bars: 5
Packs of 1.
Make/model: Rittal type: Cable management panel,
RAL 7035 with cable routing bars
DK 7257050 or equivalent