The extension kit supports the assembly of additional mounting levels above network and server racks in conjunction with the system support for VX IT.
- Article no.:
- IT 5502137
- Benefits
- Mounting busbars for power distribution above a bayed enclosure suite.
- Installation of pipeline systems for transporting cooling or extinguishing media
- Integration of IT monitoring systems such as sensors and control units.
- Simple extension of the system support to create additional mounting levels for cable support systems.
- Up to two extension units may be fitted on top of one another.
- Compatibility with system accessories creates infinite configuration possibilities.
- Material
- Sheet steel
- Surface finish
- painted
- Colour
- RAL 7035
- Supply includes
- 2 system supports per enclosure for mounting on both sides.
- Dimensions
- Width: 29.5 mm
Height: 399 mm
Depth: 960 mm - Packs of
- 2 pc(s).
- Net weight
- 4 kg
- Gross weight
- 4.84 kg
- Customs tariff number
- 73269098
- Product description
- Extension kit for system support VX IT, WHD: 29.5 x 399 x 960 mm, sheet steel, spray-finished, RAL 7035
- Documentation
- Instructions