Within the 482.6 mm (19") mounting level, the cable link provides an integrated cable routing option between the front and rear mounting levels inside an enclosure.
- Article no.:
- IT 5302042
- Product description
- A user-friendly way of creating integrated cable routing between the front and rear 482.6 mm (19") mounting levels within the enclosure.
- Benefits
- Cable entry at the front via brush strip for thermal partitioning of the cable entry zone
- Direct cable routing between the patch level and component with rear installation, optimum cable routing with switch mounted at the rear
- Fully depth-variable with versatile, infinitely adjustable extension of the cable link
- Prevents incorrect airflow by partitioning the transition
- Open at the top for easy retrofitting, even with cables already inserted
- Cable link extendible upwards by 1 U, by using an additional cable entry panel with brush strip
- Material
- Sheet steel
Brush strip: Plastic, UL 94-V0 - Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Cable link
Brush strip - Installation options
- For attachment between the front and rear 482.6 mm (19") mounting level
- Distance between levels
- 500 ‐ 750 mm
- Units
- 1 U
- Load capacity (static)
- 150 N
- To fit
- for enclosure-independent mounting
- Note
- Assembly parts should be ordered separately
- Packs of
- 1 pc(s).
- Net weight
- 6.8 kg
- Gross weight
- 7.239 kg
- PCF per pack (cradle-to-gate)
- PCF-Wert 18,78 kg Co² e
- Customs tariff number
- 73269098
- Product description
- 19" cable bridge, depth-variable, 500 - 750 mm, RAL 9005
- Documentation
- Info sheet